SLO

SLO015

  • Electrical Characteristics
    • Catalog # SLO015
    • Ampere Rating (A) 15
    • VAC (V) 125
    • Interrupting Rating 10 kA @ 125 Vac
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • Size Plug Fuse