TLN Series - Fast-Acting and Current-Limiting Telecommunications Fuse

TLN400

  • Electrical Characteristics
    • Catalog # TLN400
    • Ampere Rating (A) 400
    • VDC (V) 170
    • Interrupting Rating 100 kA @ 170 Vdc
    • Opening Fast-Acting (F)