HV

HV150A

  • Electrical Characteristics
    • Catalog # HV150A
    • MIN Sparkover Voltage (V) 1300
    • Nom DC Sparkover (V) 1500
    • Max DC Spark over Voltage 1900
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 2200
    • Capacitance (Co) (pF) 1.2
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 135
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Replaced By Part Number CG31.5LTR