LTxxx

LT230SM

  • Electrical Characteristics
    • Catalog # LT230SM
    • MIN Sparkover Voltage (V) 184
    • Max DC Spark over Voltage 276
    • Capacitance (Co) (pF) 2
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Repetitive Peak Off-state Current 1
    • Operating Temperature -40° to 150°C