LTxxx

LT350SM

  • Electrical Characteristics
    • Catalog # LT350SM
    • MIN Sparkover Voltage (V) 298
    • Nom DC Sparkover (V) 350
    • Max DC Spark over Voltage 402
    • Insulation Resistance 1
    • Capacitance (Co) (pF) 2
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Insulation Resistance (Voltage Rating) 1
    • Packaging Method TRAY
    • Operating Temperature -40° to 150°C