VS

VS600A

  • Electrical Characteristics
    • Catalog # VS600A
    • MIN Sparkover Voltage (V) 510
    • Nom DC Sparkover (V) 600
    • Max DC Spark over Voltage 690
    • Capacitance (Co) (pF) 2
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method T&R