High Voltage Gas Discharge Tubes GDT

AC

Two Terminal AC Line Protectors

Datasheet

VMIN Spark
(V):

230, 480

VMAX Spark
(V):

340, 720

Max
Impulse
Breakdown
@ 100V/μs
(V):

285, 600

Series Details

CG3

Two Terminal High Voltage Gas Plasma Arresters

Datasheet

VMIN Spark
(V):

800, 960, 1200, 1600, 2000, 2400, 3200, 3600, 4000, 5200 more

VNom Spark
(V):

1000, 1200, 1500, 2000, 2500, 3000, 4000, 4500, 5000, 6500 more

VMAX Spark
(V):

1200, 1440, 1800, 2400, 3000, 3600, 4800, 5400, 6000, 7800 more

Series Details

CG4

Two-terminal SMT High Voltage Gas Plasma Arresters

Datasheet

VMIN Spark
(V):

960, 1200, 1440, 2160, 2400, 3000, 3240, 3600

VNom Spark
(V):

800, 1000, 1200, 1800, 2000, 2500, 2700, 3000

VMAX Spark
(V):

640, 800, 960, 1440, 1600, 2000, 2160, 2400

Series Details

CG8

GP S.A. STANDARD NOMINAL

Datasheet

VMIN Spark
(V):

2000, 2400, 2880, 3200, 3600

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

2500, 3000, 3600, 4000, 4500

Series Details

CG9

GP S.A. STANDARD NOMINAL

Datasheet

VMIN Spark
(V):

850, 960, 1200, 1440, 1600, 2000, 2800, 3600, 4675

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

1000, 1200, 1500, 1800, 2000, 2500, 3500, 4500, 5500

Series Details

GTCA28 - High Voltage

High Voltage GDT - 2 terminal, 8 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±15%, ±20%

VNom Spark
(V):

230, 350, 1000, 2100, 2700, 3000

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1700, <=2700, <=3700, <=4000, <=600, <=900

Series Details

GTCN26

High Voltage GDT - 2 Terminal, 6 mm, No Leads

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

100

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450

Series Details

GTCN28

High Voltage GDT, 2 Terminal, 8 mm, No Leads

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

3000

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=4000

Series Details

GTCS28 - High Voltage

High Voltage GDT, 2 Terminal, 8 mm, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

3000

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=4000

Series Details