AC

AC240L

  • Electrical Characteristics
    • Catalog # AC240L
    • MIN Sparkover Voltage (V) 480
    • Max DC Spark over Voltage 720
    • Max Impulse Sparkover Voltage @ 100V/us (V) 600
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 2
    • Failsafe No
    • Packaging Method TRAY
    • Partner ECAD Models AC240L