High Voltage Gas Discharge Tubes GDT

CG4

  • Electrical Characteristics
    • Catalog # CG40.8SM
    • VMIN Spark
      (V)
      960
    • VNom Spark
      (V)
      800
    • VMAX Spark
      (V)
      640
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      800
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
    • Catalog # CG41.0SM
    • VMIN Spark
      (V)
      1200
    • VNom Spark
      (V)
      1000
    • VMAX Spark
      (V)
      800
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      1000
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
    • Catalog # CG41.2SM
    • VMIN Spark
      (V)
      1440
    • VNom Spark
      (V)
      1200
    • VMAX Spark
      (V)
      960
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      1200
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
    • Catalog # CG41.8SM
    • VMIN Spark
      (V)
      2160
    • VNom Spark
      (V)
      1800
    • VMAX Spark
      (V)
      1440
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      1800
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
    • Catalog # CG42.0SM
    • VMIN Spark
      (V)
      2400
    • VNom Spark
      (V)
      2000
    • VMAX Spark
      (V)
      1600
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      2000
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
    • Catalog # CG42.5SM
    • VMIN Spark
      (V)
      3000
    • VNom Spark
      (V)
      2500
    • VMAX Spark
      (V)
      2000
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      2500
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
    • Catalog # CG42.7SM
    • VMIN Spark
      (V)
      3240
    • VNom Spark
      (V)
      2700
    • VMAX Spark
      (V)
      2160
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      2700
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
    • Catalog # CG43.0SM
    • VMIN Spark
      (V)
      3600
    • VNom Spark
      (V)
      3000
    • VMAX Spark
      (V)
      2400
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      3000
    • Capacitance (Co) (pF) 0.8
    • Surge Life
      (Shots)
      3
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Mounting Surface Mount
    • Check Stock Order Sample
  • Technical Resources
    • Gas Discharge Tubes AC and CG3 Datasheet

      Littelfuse AC series two-electrode line protectors provide a high degree of surge protection in AC line applications...

    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

    • Gas Discharge Tubes Catalog

      GDTs dissipate voltage transients through a contained plasma gas. They have high insulation resistance plus low capacitance and leakage to ensure minimal effect on normal operation of equipment...