CG4

CG42.0SM

  • Electrical Characteristics
    • Catalog # CG42.0SM
    • MIN Sparkover Voltage (V) 2400
    • Nom DC Sparkover (V) 2000
    • Max DC Spark over Voltage 1600
    • Max Impulse Sparkover Voltage @ 100V/us (V) 2000
    • Capacitance (Co) (pF) 0.8
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Partner ECAD Models CG42.0SM