GTCA28 - High Voltage

GTCA28-212M-R03

  • Electrical Characteristics
    • Catalog # GTCA28-212M-R03
    • Tolerance of DC Sparkover Voltage ±20%
    • Nom DC Sparkover (V) 2100
    • Max Impulse Sparkover Voltage @ 100V/us (V) <=2700
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe Without
    • Packaging Method TRAY
    • Partner ECAD Models GTCA28-212M-R03
    • Operating Temperature -40° to 90°C