High Voltage Gas Discharge Tubes GDT

GTCN26

  • Electrical Characteristics
    • Catalog # GTCN26-101M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      100
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) ≤1
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 2
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample