High Voltage Gas Discharge Tubes GDT

GTCS28 - High Voltage

  • Electrical Characteristics
    • Catalog # GTCS28-302M-R03
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      3000
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=4000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 3
    • Electrodes 2
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Insulation Resistance (MΩ) >=10000MΩ @ 1000VDC
    • Packaging
      Method
      Tray|Tray/Box
    • Product Specification
    • Check Stock