Low to Medium Surge Gas Discharge Tubes GDT

CG5

Two Terminal Mini Gas Plasma Arresters

Datasheet

VMIN Spark
(V):

72, 116, 120, 184, 280, 480

VNom Spark
(V):

90, 145, 150, 230, 350, 600

VMAX Spark
(V):

113, 174, 180, 276, 420, 720

Series Details

CG6

Two Terminal Mini Gas Plasma Arresters

Datasheet

VMIN Spark
(V):

60, 72, 116, 184, 200, 255, 298, 340, 400

VNom Spark
(V):

75, 90, 145, 230, 250, 300, 350, 400, 470

VMAX Spark
(V):

90, 108, 174, 276, 300, 345, 402, 460, 540

Series Details

CG7

Two Terminal Mini Gas Plasma Arresters

Datasheet

VMIN Spark
(V):

60, 72, 96, 120, 160, 184, 200, 280, 320, 376

VNom Spark
(V):

75, 90, 120, 150, 200, 230, 250, 350, 400, 470

VMAX Spark
(V):

90, 108, 144, 180, 240, 276, 300, 420, 480, 564

Series Details

GTCA25

Low to Medium Surge GDT - 2 terminal, 5 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±15%, ±20%

VNom Spark
(V):

75, 90, 400, 500, 600

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1100, <=450, <=900, <=950

Series Details

GTCA26

Low to Medium Surge GDT - 2 terminal, 6 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

75, 90, 250

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450, <=600

Series Details

GTCA28 - Low to Medium Surge

Low to Medium Surge GDT - 2 terminal, 8 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

470, 600

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1050, <=1300

Series Details

GTCA35

Low to Medium Surge GDT - 3 terminal, 5 mm, Axial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

350, 420, 550

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1300, <=900

Series Details

GTCN35

Low to Medium Surge GDT, 3 Terminal, 5 mm, No Leads

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

90, 230

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450, <=600

Series Details

GTCR25

Low to Medium Surge GDT, 2 Terminal, 5 mm, Radial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±15%

VNom Spark
(V):

600

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=950

Series Details

GTCR36 - Low to Medium Surge

Low to Medium Surge GDT - 3 terminal, 6 mm, Radial Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

350

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=900

Series Details

GTCS23

Low to Medium Surge GDT, 2 Terminal, 3 mm, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

75, 90, 230, 300, 350, 400

Max
Impulse
Breakdown
@ 1kV/μs
(V):

<=1000, <=600, <=700, <=900

Series Details

GTCS25

Low to Medium Surge GDT, 2 Terminal, 5 mm, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±15%, ±20%

VNom Spark
(V):

75, 90, 300, 350, 470, 550

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1050, <=1300, <=450, <=800, <=900

Series Details

GTCS26

Low to Medium Surge GDT, 2 Terminal, 6 mm, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

90, 230, 350, 420, 470

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=1050, <=450, <=600, <=900

Series Details

GTCS35

Low to Medium Surge GDT, 3 Terminal, 5 mm, Surface Mount

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

75, 90, 150, 200, 230, 300, 400, 420

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=450, <=500, <=600, <=800, <=900

Series Details

GTCT35

Low to Medium Surge GDT, 3 Terminal, 5 mm, T Leaded

Datasheet

DC Sparkover Voltage Tolerance (%):
±20%

VNom Spark
(V):

400

Max
Impulse
Breakdown
@ 100V/μs
(V):

<=900

Series Details

SL0902A

Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

Datasheet

VMIN Spark
(V):

72, 184, 280, 350, 480

VNom Spark
(V):

90, 230, 350, 420, 600

VMAX Spark
(V):

108, 276, 420, 500, 720

Series Details

SL1002A

Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

Datasheet

VMIN Spark
(V):

70, 184, 200, 210, 280, 360, 376, 480, 570

VNom Spark
(V):

90, 230, 250, 260, 350, 450, 470, 600

VMAX Spark
(V):

120, 276, 300, 310, 420, 540, 560, 720, 780

Series Details

SL1003A

Three Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arrester(GDT)

Datasheet

VMIN Spark
(V):

70, 184, 200, 210, 240, 280, 320, 360, 410

VNom Spark
(V):

90, 230, 250, 260, 300, 350, 400, 450, 500

VMAX Spark
(V):

120, 276, 300, 310, 360, 420, 480, 540, 600

Series Details

SL1010A Series

Three Terminal GDT

Datasheet

VMIN Spark
(V):

72, 136, 184, 280, 376

VNom Spark
(V):

90, 170, 230, 350, 470

VMAX Spark
(V):

108, 204, 276, 420, 564

Series Details

SL1011A

Two Terminal Medium Duty Gas Plasma Overvoltage Arresters(GDT)

Datasheet

VMIN Spark
(V):

70, 184, 200, 210, 280, 376, 400, 480

VNom Spark
(V):

90, 230, 250, 260, 350, 470, 500, 600

VMAX Spark
(V):

120, 276, 300, 310, 420, 564, 600, 720

Series Details