CG5

CG5150MS

  • Electrical Characteristics
    • Catalog # CG5150MS
    • MIN Sparkover Voltage (V) 120
    • Nom DC Sparkover (V) 150
    • Max DC Spark over Voltage 180
    • Max Impulse Sparkover Voltage @ 100V/us (V) 700
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 2
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method T&R
    • Partner ECAD Models CG5150MS