CG7

CG7350MS

  • Electrical Characteristics
    • Catalog # CG7350MS
    • MIN Sparkover Voltage (V) 280
    • Nom DC Sparkover (V) 350
    • Max DC Spark over Voltage 420
    • Max Impulse Sparkover Voltage @ 100V/us (V) 350
    • Capacitance (Co) (pF) 0.5
    • Impulse Discharge Current @8/20μs (kA) 1
    • DC Holdover Voltage (V) 135
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Partner ECAD Models CG7350MS