Low to Medium Surge Gas Discharge Tubes GDT

GTCA28 - Low to Medium Surge

  • Electrical Characteristics
    • Catalog # GTCA28-471M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      470
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=1050
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1150
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 2
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCA28-601M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      600
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=1300
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1400
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 2
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock