Low to Medium Surge Gas Discharge Tubes GDT

GTCS25

  • Electrical Characteristics
    • Catalog # GTCS25-351M-R02
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      350
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=900
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 2.5
    • Electrodes 2
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # GTCS25-351M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      350
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=900
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 2
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # GTCS25-471L-R05
    • DC Sparkover Voltage Tolerance (%) ±15%
    • VNom Spark
      (V)
      470
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=1050
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1150
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 2
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # GTCS25-750M-R02
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      75
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 2.5
    • Electrodes 2
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # GTCS25-900M-R02
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      90
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 2.5
    • Electrodes 2
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample