Low to Medium Surge Gas Discharge Tubes GDT

GTCS35

  • Electrical Characteristics
    • Catalog # GTCS35-151M-R05-2
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      150
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=500
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=600
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-201M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      200
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=600
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=700
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock Order Sample
    • Catalog # GTCS35-231M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      230
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=600
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=700
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-301M-R05-2
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      300
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=800
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=900
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-401M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      400
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=900
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-421M-R05-2
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      420
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=900
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-750M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      75
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock Order Sample
    • Catalog # GTCS35-750M-R05-2
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      75
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-750M-R05-FT-2
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      75
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe With
    • Operating Temp (Deg C) -20 – 65
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-900M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      90
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock
    • Catalog # GTCS35-900M-R05-2
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      90
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock