Low to Medium Surge Gas Discharge Tubes GDT

GTCT35

  • Electrical Characteristics
    • Catalog # GTCT35-401M-R05
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      400
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=900
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=1000
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC
      Discharge
      Current
      (A)
      5
    • Electrodes 3
    • Failsafe Without
    • Operating Temp (Deg C) -40 – 90
    • Product Specification
    • Check Stock