SL1003A

SL1003A260R

  • Electrical Characteristics
    • Catalog # SL1003A260R
    • MIN Sparkover Voltage (V) 210
    • Nom DC Sparkover (V) 260
    • Max DC Spark over Voltage 310
    • Max Impulse Sparkover Voltage @ 100V/us (V) 420
    • Capacitance (Co) (pF) 1.2
    • Impulse Discharge Current @8/20μs (kA) 5
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method TRAY
    • Partner ECAD Models SL1003A260R