SL1010A

SL1010A170SM

  • Electrical Characteristics
    • Catalog # SL1010A170SM
    • MIN Sparkover Voltage (V) 136
    • Nom DC Sparkover (V) 170
    • Max DC Spark over Voltage 204
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 700
    • Capacitance (Co) (pF) <1.5
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method T&R
    • Partner ECAD Models SL1010A170SM