CG/CG2

CG2230MS

  • Electrical Characteristics
    • Catalog # CG2230MS
    • MIN Sparkover Voltage (V) 195
    • Nom DC Sparkover (V) 230
    • Max DC Spark over Voltage 265
    • Max Impulse Sparkover Voltage @ 100V/us (V) 600
    • Insulation Resistance 1
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 150
    • Electrodes 2
    • Failsafe No
    • Insulation Resistance (Voltage Rating) 1
    • Packaging Method T&R
    • Partner ECAD Models CG2230MS