Medium to High Surge Gas Discharge Tubes GDT

GTCN38

  • Electrical Characteristics
    • Catalog # GTCN38-231M-R10
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      230
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=600
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=700
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 3
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample
    • Catalog # GTCN38-900M-R10
    • DC Sparkover Voltage Tolerance (%) ±20%
    • VNom Spark
      (V)
      90
    • Max
      Impulse
      Breakdown
      @ 100V/μs
      (V)
      <=450
    • Max
      Impulse
      Breakdown
      @ 1kV/μs
      (V)
      <=550
    • Capacitance (Co) (pF) <1
    • Impulse Discharge Current @8/20μs (kA) 10
    • Electrodes 3
    • Failsafe Without
    • Operating Temperature -40° to 90°C
    • Datasheet
    • Product Specification
    • Check Stock Order Sample