PMT8

PMT835060

  • Electrical Characteristics
    • Catalog # PMT835060
    • MIN Sparkover Voltage (V) 280
    • Nom DC Sparkover (V) 350
    • Max DC Spark over Voltage 420
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 900
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021