SL1021A

SL1021A300RF

  • Electrical Characteristics
    • Catalog # SL1021A300RF
    • MIN Sparkover Voltage (V) 240
    • Nom DC Sparkover (V) 300
    • Max DC Spark over Voltage 360
    • Max Impulse Sparkover Voltage @ 100V/us (V) 450
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 650
    • Surge Life (@ 100A 10/1000us) 5
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • AC Discharge Current (A) 10
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe Yes
    • Mounting Method plug in
    • Moisture Sensitivity Level MIL-STD-750D/1021