SL1021A

SL1021A350N

  • Electrical Characteristics
    • Catalog # SL1021A350N
    • MIN Sparkover Voltage (V) 280
    • Nom DC Sparkover (V) 350
    • Max DC Spark over Voltage 420
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 700
    • Surge Life (@ 100A 10/1000us) 5
    • Capacitance (Co) (pF) 1.5
    • Impulse Discharge Current @8/20μs (kA) 5
    • AC Discharge Current (A) 5
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe No
    • Mounting Method plug in
    • Moisture Sensitivity Level MIL-STD-750D/1021