SE

SE200

  • Electrical Characteristics
    • Catalog # SE200
    • MIN Sparkover Voltage (V) 200
    • Nom DC Sparkover (V) 260
    • Max DC Spark over Voltage 140
    • Max Impulse Sparkover Voltage @ 100V/us (V) 700
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 1100
    • Insulation Resistance 1
    • Capacitance (Co) (pF) <0.3
    • Impulse Discharge Current @8/20μs (kA) 0.5
    • Electrodes 2
    • Failsafe No
    • Insulation Resistance (Voltage Rating) 1
    • Packaging Method T&R
    • Partner ECAD Models SE200
    • Operating Temperature -40° to 90°C