SG

SG300Q

  • Electrical Characteristics
    • Catalog # SG300Q
    • MIN Sparkover Voltage (V) 210
    • Nom DC Sparkover (V) 300
    • Max DC Spark over Voltage 390
    • Max Impulse Sparkover Voltage @ 100V/us (V) 580
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 650
    • Insulation Resistance 1
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 1
    • Electrodes 2
    • Failsafe No
    • Insulation Resistance (Voltage Rating) 1
    • Packaging Method T&R
    • Partner ECAD Models SG300Q
    • Operating Temperature -40° to 90°C