SH

SH400

  • Electrical Characteristics
    • Catalog # SH400
    • MIN Sparkover Voltage (V) 320
    • Nom DC Sparkover (V) 400
    • Max DC Spark over Voltage 480
    • Max Impulse Sparkover Voltage @ 100V/us (V) 750
    • Capacitance (Co) (pF) 0.5
    • Surge Life (@ 100A 10/1000us) 5
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Partner ECAD Models SH400