SH

SH75

  • Electrical Characteristics
    • Catalog # SH75
    • MIN Sparkover Voltage (V) 60
    • Nom DC Sparkover (V) 75
    • Max DC Spark over Voltage 90
    • Max Impulse Sparkover Voltage @ 100V/us (V) 700
    • Capacitance (Co) (pF) 0.5
    • Surge Life (@ 100A 10/1000us) 5
    • Impulse Discharge Current @8/20μs (kA) 5
    • Electrodes 2
    • Failsafe No
    • Packaging Method T&R
    • Partner ECAD Models SH75