SL1021B

SL1021B090R-041

  • Electrical Characteristics
    • Catalog # SL1021B090R-041
    • MIN Sparkover Voltage (V) 72
    • Nom DC Sparkover (V) 90
    • Max DC Spark over Voltage 120
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 700
    • Capacitance (Co) (pF) 1.5
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 52
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Partner ECAD Models SL1021B090R-041