SL1021B

SL1021B420RG

  • Electrical Characteristics
    • Catalog # SL1021B420RG
    • MIN Sparkover Voltage (V) 345
    • Nom DC Sparkover (V) 420
    • Max DC Spark over Voltage 500
    • Max Impulse Sparkover Voltage @ 100V/us (V) 600
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 800
    • Capacitance (Co) (pF) 1
    • Impulse Discharge Current @8/20μs (kA) 10
    • DC Holdover Voltage (V) 135
    • Electrodes 3
    • Failsafe Yes
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method TRAY
    • Replaced By Part Number SL1021B420RF