SL1026

SL1026-400

  • Electrical Characteristics
    • Catalog # SL1026-400
    • MIN Sparkover Voltage (V) 300
    • Nom DC Sparkover (V) 400
    • Max DC Spark over Voltage 500
    • Max Impulse Breakdown Voltage @ 1kV/us (V) 900
    • Capacitance (Co) (pF) 2.5
    • Impulse Discharge Current @8/20μs (kA) 20
    • DC Holdover Voltage (V) 130
    • Electrodes 3
    • Failsafe No
    • Moisture Sensitivity Level MIL-STD-750D/1021
    • Packaging Method TRAY
    • Partner ECAD Models SL1026-400