LPWI

LPWI252010SR68T

  • Electrical Characteristics
    • Catalog # LPWI252010SR68T
    • Inductance @ 1MHz (uH) 0.68 ± 20%
    • DC Resistance (mΩ) Typ 33
    • Rated DC Current (A) ΔT=40℃ Max 3.4
    • Size Code (mm/in) 2520/1008
    • Thickness (Max) mm 1
    • Rated DC Current (A) ΔL/L=30% Typ 4.8
    • Rated DC Current (A) ΔL/L=30% Max 4.5
    • Rated DC Current (A) ΔT=40℃ Typ 3.8
    • Type Film
    • Sample Request Yes
    • Check Stock Yes
    • DC Resistance (Max Ω) 45