The Littelfuse MP8000

Bluetooth® Overload Relay

Monitor and control your relay through the Littelfuse App. No need to open the control panel. A super smart relay connected via Bluetooth.
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

The Littelfuse MP8000

Bluetooth® Overload Relay

Bluetooth Technology
  • Easily pair multiple MP8000 relays to your smartphone
  • The MP8000s will appear in order of proximity
CLICK on the app to pair
 
00000
 
 
 
 
 
 

The Littelfuse MP8000

Bluetooth® Overload Relay

Pairing the Relay
For security, each MP8000 has a unique pairing code, found on the product label, to ensure only authorized users can access the device.
Click on input/keyboard
to ENTER code "00000"
CLICK Pair
 
440
 
 
 
admin
 
 
 
 
 
 
 
 

The Littelfuse MP8000

Bluetooth® Overload Relay

Easy to find configuration settings
As an additional layer of security, each MP8000 has a unique default password to ensure only authorized personnel can modify the settings of the MP8000.
CLICK on Low Voltage setting
Click on input/keyboard
to ENTER password "admin"
(each unit has a unique default passcode code printed on the side product label)
CLICK OK
Click on input/keyboard
to ENTER "440" as the
Low Voltage value
CLICK Save
 
 
 
 
 
 
 
 
 
 
 
 

The Littelfuse MP8000

Bluetooth® Overload Relay

Basic and Advanced settings
Configuration settings are grouped into Basic and Advanced to speed the configuration process.
 
 
 
 
 
 
 
 
 
 
 

The Littelfuse MP8000

Bluetooth® Overload Relay

Get Real-time system status readings
  • Voltage
  • Current
  • Power
  • Time-delay

The Littelfuse MP8000

Bluetooth® Overload Relay

Troubleshoot by viewing Fault details immediately
System status readings from the moment before the fault occurred are displayed to aid in the troubleshooting process.
CLICK on Real Time to
view full list of readings
CLICK on the
Over Current fault
 
 
 
 
 

The Littelfuse MP8000

Bluetooth® Overload Relay

  • Easy to use mobile app
  • All-in-one smart relay
  • Do your job faster
  • Makes your workers safer

The Littelfuse MP8000

Bluetooth® Overload Relay

For best experience,
use landscape mode(desktop) resize browser to larger size
(tablet) use landscape mode