LED Protector

PLED

6, 9, 13 & 18 Series Open LED Protectors

Datasheet

VDRM (V):
6, 9, 13, 18

MIN VBR@IT
(V)
:

6, 9, 13, 18

MAX VBR@IT
(V)
:

16, 18, 26, 33

Series Details

PLED Ultra Low Holding Current

PLED Application in Ballast Output LED Driver for Ignition

Datasheet

VDRM (V):
56, 63, 73, 87, 116, 132, 165, 184, 213, 267 more

MIN VBR@IT
(V)
:

58, 65, 75, 90, 120, 136, 170, 190, 220, 275 more

MAX VBR@IT
(V)
:

71, 81, 90, 120, 149, 167, 203, 240, 274, 330 more

Series Details

PLEDxN

Open LED protector in SOD-123FL package

Datasheet

MIN VBR@IT
(V)
:

5.5

MAX VBR@IT
(V)
:

7.5

Holding
Current
(mA):

12

Series Details

PLEDxUSxA

Unidirectional

Datasheet

VDRM (V):
6, 9

MIN VBR@IT
(V)
:

6, 9

MAX VBR@IT
(V)
:

16

Series Details

PLEDxUx

Unidirectional PLED

Datasheet

VDRM (V):
6, 9, 13, 18, 35

MIN VBR@IT
(V)
:

6, 9, 13, 18, 35

MAX VBR@IT
(V)
:

16, 18, 26, 33, 50

Series Details