PLEDxUx

PLED13US

  • Electrical Characteristics
    • Catalog # PLED13US
    • Holding Current (mA) 30
    • On-State Current (IT) (mA) 1
    • Breakdown Voltage (VBR@IT) (V) 26
    • Breakdown Voltage (MIN VBR@IT ) (V) 13
    • Repetitive Peak Off-State Voltage (VDRM) (V) 13
    • On-State Voltage (VT) (V) 1.2
    • Partner ECAD Models PLED13US
    • Package DO-214AA