PLEDxUx

PLED35US

  • Electrical Characteristics
    • Catalog # PLED35US
    • Holding Current (mA) 30
    • On-State Current (IT) (mA) 1
    • Breakdown Voltage (VBR@IT) (V) 50
    • Breakdown Voltage (MIN VBR@IT ) (V) 35
    • Repetitive Peak Off-State Voltage (VDRM) (V) 35
    • On-State Voltage (VT) (V) 1.2
    • Partner ECAD Models PLED35US
    • Package DO-214AA