Hall Effect Sensors

55300

  • Electrical Characteristics
    • Catalog # 55300-00
    • Supply Voltage (V DC) 4.5 to 5.5
    • Supply Current (mA) 16
    • Output Type Analog Voltage or PWM
    • Output High 4.5 V
    • Output Low 0.5 V
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock Order Sample