Reed Sensors

59020

  • Electrical Characteristics
    • Catalog # 59020-1-S
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.25
    • Magnetic Sensitivity (AT) 6 to 10
    • Nominal Activate Distance (mm) 6
    • Switch Type A:SPST-NO
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 59020-1-T
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.25
    • Magnetic Sensitivity (AT) 10 to 15
    • Nominal Activate Distance (mm) 4.5
    • Switch Type A:SPST-NO
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock Order Sample