Reed Sensors

59025

  • Electrical Characteristics
    • Catalog # 59025-1-S
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 12 to 18
    • Nominal Activate Distance (mm) 7.9
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-1-T
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 17 to 23
    • Nominal Activate Distance (mm) 6.2
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-1-U
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 22 to 28
    • Nominal Activate Distance (mm) 4.9
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-1-V
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 27 to 33
    • Nominal Activate Distance (mm) 4.2
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-2-S
    • Switching Power (W) 10
    • Switching Voltage (V DC) 300
    • Switching Current (A DC) 0.4
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.3
    • Breakdown Voltage (V DC) 400
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 12 to 18
    • Nominal Activate Distance (mm) 7.9
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-2-T
    • Switching Power (W) 10
    • Switching Voltage (V DC) 300
    • Switching Current (A DC) 0.4
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.3
    • Breakdown Voltage (V DC) 400
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 17 to 23
    • Nominal Activate Distance (mm) 6.2
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-2-U
    • Switching Power (W) 10
    • Switching Voltage (V DC) 300
    • Switching Current (A DC) 0.4
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.3
    • Breakdown Voltage (V DC) 400
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 22 to 28
    • Nominal Activate Distance (mm) 4.9
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-2-V
    • Switching Power (W) 10
    • Switching Voltage (V DC) 300
    • Switching Current (A DC) 0.4
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.3
    • Breakdown Voltage (V DC) 400
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 27 to 33
    • Nominal Activate Distance (mm) 4.2
    • Switch Type A:SPST-NO
    • Check Stock Order Sample
    • Catalog # 59025-3-S
    • Switching Power (W) 5
    • Switching Voltage (V DC) 175
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 200
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 15 to 20
    • Nominal Activate Distance (mm) 7.2
    • Switch Type C: SPDT-CO
    • Check Stock Order Sample
    • Catalog # 59025-3-T
    • Switching Power (W) 5
    • Switching Voltage (V DC) 175
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 200
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 20 to 25
    • Nominal Activate Distance (mm) 5.7
    • Switch Type C: SPDT-CO
    • Check Stock Order Sample
    • Catalog # 59025-3-U
    • Switching Power (W) 5
    • Switching Voltage (V DC) 175
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 200
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 25 to 30
    • Nominal Activate Distance (mm) 4.7
    • Switch Type C: SPDT-CO
    • Check Stock Order Sample
    • Catalog # 59025-4-S
    • Switching Power (W) 5
    • Switching Voltage (V DC) 175
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 200
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 15 to 20
    • Nominal Activate Distance (mm) 7.2
    • Switch Type B:SPST-NC
    • Check Stock Order Sample
    • Catalog # 59025-4-T
    • Switching Power (W) 5
    • Switching Voltage (V DC) 175
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 200
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 20 to 25
    • Nominal Activate Distance (mm) 5.7
    • Switch Type B:SPST-NC
    • Check Stock Order Sample
    • Catalog # 59025-4-U
    • Switching Power (W) 5
    • Switching Voltage (V DC) 175
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 200
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 25 to 30
    • Nominal Activate Distance (mm) 4.7
    • Switch Type B:SPST-NC
    • Check Stock Order Sample