59030

59030-4-S

  • Electrical Characteristics
    • Catalog # 59030-4-S
    • Switching Power (W) 5
    • Switching Voltage (V DC) 175
    • Switching Current (A DC) 0.25
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 200
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 15 to 20
    • Nominal Activate Distance (mm) 6.5
    • Switch Type B:SPST-NC
    • Max Operate Time (ms) 3
    • Max Release Time (ms) 3
    • Operating Temperature -40° to 105°C