Reed Sensors

59210

  • Electrical Characteristics
    • Catalog # 59210-4-T
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Switching Voltage (V AC) 120
    • Switching Current (A AC) 0.18
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Switch Type B:SPST-NC
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Operating Temperature -40° to 105°C
    • Datasheet
    • Check Stock