59165

59165-1-T-00-B

  • Electrical Characteristics
    • Catalog # 59165-1-T-00-B
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 15 to 20
    • Body Length (mm) 16
    • Overall Length (mm) 20.65
    • Switch Type A:SPST-NO
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1
    • Partner ECAD Models 59165-1-T-00-B
    • Operating Temperature -40° to 105°C