MARR-5

MARR-5-27-38

  • Electrical Characteristics
    • Catalog # MARR-5-27-38
    • Switching Power (W) 10
    • Switching Voltage (V DC) 1000
    • Switching Current (A DC) 0.5
    • Breakdown Voltage (V DC) 2000
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 27 to 38
    • Body Length (mm) 19.69
    • Overall Length (mm) 56.77
    • Switch Type A: SPST-NO
    • Switching Voltage (V AC) 700
    • Switching Current (A AC) 0.35
    • Min Operating Temp °C -75
    • Max Operating Temp (°C) 125
    • Max Operate Time (ms) 0.75
    • Max Release Time (ms) 0.3
    • Resonant Frequency (kHz) 3.2