MDSM-4

MDSM-4B-22-33

  • Electrical Characteristics
    • Catalog # MDSM-4B-22-33
    • Switching Power (W) 10
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 0.5
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 22 to 33
    • Body Length (mm) 15.24
    • Overall Length (mm) 19.3
    • Switch Type A:SPST-NO
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Max Operate Time (ms) 0.6
    • Max Release Time (ms) 0.2
    • Resonant Frequency (kHz) 3.9
    • Partner ECAD Models MDSM-4B-22-33
    • Operating Temperature -40° to 125°C