Reed Switches

MISM-7

  • Electrical Characteristics
    • Catalog # MISM-7B-10-15
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.15
    • Magnetic Sensitivity (AT) 10 to 15
    • Body Length (mm) 7
    • Overall Length (mm) 13.72
    • Switch Type A:SPST-NO
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # MISM-7B-15-20
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.15
    • Magnetic Sensitivity (AT) 15 to 20
    • Body Length (mm) 7
    • Overall Length (mm) 13.72
    • Switch Type A:SPST-NO
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # MISM-7B-6-10
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.15
    • Magnetic Sensitivity (AT) 6 to 10
    • Body Length (mm) 7
    • Overall Length (mm) 13.72
    • Switch Type A:SPST-NO
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # MISM-7R-10-15
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.15
    • Magnetic Sensitivity (AT) 10 to 15
    • Body Length (mm) 7
    • Overall Length (mm) 13.72
    • Switch Type A:SPST-NO
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # MISM-7R-15-20
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.15
    • Magnetic Sensitivity (AT) 15 to 20
    • Body Length (mm) 7
    • Overall Length (mm) 13.72
    • Switch Type A:SPST-NO
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Check Stock Order Sample
    • Catalog # MISM-7R-6-10
    • Switching Power (W) 10
    • Switching Voltage (V DC) 170
    • Switching Current (A DC) 0.25
    • Breakdown Voltage (V DC) 175
    • Max Contact Resistance (Ω) 0.15
    • Magnetic Sensitivity (AT) 6 to 10
    • Body Length (mm) 7
    • Overall Length (mm) 13.72
    • Switch Type A:SPST-NO
    • Operating Temperature -40° to 125°C
    • Datasheet
    • Check Stock Order Sample