Reed Switches

MLRR-3

  • Electrical Characteristics
    • Catalog # MLRR-3-17-23
    • Switching Power (W) 20
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 1
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 17 to 23
    • Body Length (mm) 15.24
    • Overall Length (mm) 56.64
    • Switch Type A: SPST-NO
    • Check Stock Order Sample
    • Catalog # MLRR-3-17-28
    • Switching Power (W) 20
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 1
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 17 to 28
    • Body Length (mm) 15.24
    • Overall Length (mm) 56.64
    • Switch Type A: SPST-NO
    • Check Stock Order Sample
    • Catalog # MLRR-3-22-28
    • Switching Power (W) 20
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 1
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 22 to 28
    • Body Length (mm) 15.24
    • Overall Length (mm) 56.64
    • Switch Type A: SPST-NO
    • Check Stock Order Sample
    • Catalog # MLRR-3-22-33
    • Switching Power (W) 20
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 1
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 22 to 33
    • Body Length (mm) 15.24
    • Overall Length (mm) 56.64
    • Switch Type A: SPST-NO
    • Check Stock Order Sample
    • Catalog # MLRR-3-27-33
    • Switching Power (W) 20
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 1
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 27 to 33
    • Body Length (mm) 15.24
    • Overall Length (mm) 56.64
    • Switch Type A: SPST-NO
    • Check Stock Order Sample
    • Catalog # MLRR-3-27-38
    • Switching Power (W) 20
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 1
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 27 to 38
    • Body Length (mm) 15.24
    • Overall Length (mm) 56.64
    • Switch Type A: SPST-NO
    • Check Stock Order Sample
    • Catalog # MLRR-3-32-38
    • Switching Power (W) 20
    • Switching Voltage (V DC) 200
    • Switching Current (A DC) 1
    • Breakdown Voltage (V DC) 250
    • Max Contact Resistance (Ω) 0.1
    • Magnetic Sensitivity (AT) 32 to 38
    • Body Length (mm) 15.24
    • Overall Length (mm) 56.64
    • Switch Type A: SPST-NO
    • Check Stock Order Sample