YC/YM

ZEN056V260A16YC

  • Electrical Characteristics
    • Catalog # ZEN056V260A16YC
    • Zener Voltage (Min) V 5.35
    • Zener Voltage (Max) V 5.85
    • Zener Test Current (A) 0.1
    • Hold Current (A) 2.6
    • Typical Resistance (RTYP) (Ohms) 0.04
    • Interrupt Voltage (Max) V 16
    • Interrupt Voltage Test Current AMP 5
    • Fault Current (Max) AMP +3/-40
    • Fault Current Test Voltage V +16/-12
    • Surge Immunity (IEC / EN 61000-4-5) AMP 150
    • Operating Temperature Maximum Celsius 85
    • Packaging Method T&R
    • Package Quantity 4000
    • Operating Temperature Maximum Celsius 85